Product  RPC49-10120EX

Supply Cable - M12 Power

Connection Cable

Order number: 100028660
    • M12 female connector, L-coded, straight, 4-pin
    • Jacket material: PUR
    • Jacket color: black
    • Highly resistant to oils, coolants, lubricants and emulsions
    • Suitable for use in drag chains
    • Resistant to vibrations and shocks
    • Flame retardant
    • Halogen-free
    • RoHS compliant
    • UL approval
    • Protection class: IP65, IP67, IP69K
    • Cable length: 8.0 m
#

Technical Data

Product type Supply Cable - M12 Power

Select Country

Turck worldwide

to top